One-pipe solutions, QT, 65 °C - 85 °C, DN 10-20
003Z0386
QT 65-85 °C, DN 10-20, thermostatic actuator for return temperature control
QT 65-85 °C, DN 10-20, thermostatic actuator for return temperature control
Gross weight | 0.216 Kilogram |
Net weight | 0.214 Kilogram |
Volume | 1.536 Liter |
EAN | 5714279003192 |
Gross weight | 0.216 Kilogram |
Net weight | 0.214 Kilogram |
Volume | 1.536 Liter |
EAN | 5714279003192 |
Capillary tube length [m] | 0.6 m |
Compatibility with AB-QM size | DN 10-20 |
Contain batteries | No |
Description | QT 65-85 °C, DN 10-20, thermostatic actuator for return temperature control |
Product group | One-pipe solutions |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ce259842-5928-46a5-b912-7710c1887d5a |
SCIP dossier product name | QT |
Temperature setting range [°C] [Max] | 85 °C |
Temperature setting range [°C] [Min] | 65 °C |
Type | QT |
Capillary tube length [m] | 0.6 m |
Compatibility with AB-QM size | DN 10-20 |
Contain batteries | No |
Description | QT 65-85 °C, DN 10-20, thermostatic actuator for return temperature control |
Product group | One-pipe solutions |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ce259842-5928-46a5-b912-7710c1887d5a |
SCIP dossier product name | QT |
Temperature setting range [°C] [Max] | 85 °C |
Temperature setting range [°C] [Min] | 65 °C |
Type | QT |