Tailpiece with thread DN 40 (1 3/4" nut)

003Z0273

Tailpiece with thread DN 40 (1 3/4" nut)

Product details

Gross weight 0.364 Kilogram
Net weight 0.274 Kilogram
Volume 0.218 Liter
EAN 5702421554722

 

Connection to valve DN 40
Description Tailpiece with thread DN 40 (1 3/4" nut)
In scope of WEEE and contain batteries No
Package depth [mm] 66 mm
Package height [mm] 50 mm
Package width [mm] 66 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b1c30c39-2a01-4a7e-aa0f-69a47ec00790
SCIP dossier product name Tail pieces with thread
Type Automatic balancing accessories
Usage ASV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality