Tailpiece for welding DN 50 (2 1/4" nut)

003Z0272

Tailpiece for welding DN 50 (2 1/4" nut)

Product details

Gross weight 0.39 Kilogram
Net weight 0.38 Kilogram
Volume 0.221 Liter
EAN 5702421554715

 

Connection to valve DN 50
Description Tailpiece for welding DN 50 (2 1/4" nut)
In scope of WEEE and contain batteries No
Package depth [mm] 70 mm
Package height [mm] 45 mm
Package width [mm] 70 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage ASV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality