Tailpiece for welding DN 40 (1 3/4" nut)

003Z0271

Tailpiece for welding DN 40 (1 3/4" nut)

Product details

Gross weight 0.27 Kilogram
Net weight 0.259 Kilogram
Volume 0.162 Liter
EAN 5702421554708

 

Connection to valve DN 40
Description Tailpiece for welding DN 40 (1 3/4" nut)
In scope of WEEE and contain batteries No
Package depth [mm] 55 mm
Package height [mm] 40 mm
Package width [mm] 55 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage ASV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality