Water valves accessories, Accessory Sensor Pocket G 1/2"

003N2106

Accessory Sensor Pocket G 1/2", Packing format: Multi pack, Quantity per packing format: 6

Product details

Gross weight 0.098 Kilogram
Net weight 0.097 Kilogram
Volume 0.098 Liter
EAN 5702423029518

 

China RoHS compliance Out of scope
Connection Internal/External External
Connection size [in] 1/2
Connection standard ISO 228-1
Connection type G
Contain batteries No
EU RoHS compliance Out of scope
Material Spec. Brass
Packing format Multi pack
Product group Water valves accessories
Product Name Description Sensor pocket
Quantity per packing format 60 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 2ac34119-b8ab-4318-9fdb-3de5ebb91a12
Sensor pocket length min. [in] 7 5/32 in
Sensor pocket length min. [mm] 182 mm
Sensor size (Ø x L) [in] 3/8 x 7 3/32 in
Sensor size (Ø x L) [mm] 9.5 x 150 mm
9.5 x 180 mm
Type Accessory
Type designation Sensor pocket
UK RoHS compliance Out of scope
Used for product AVTA

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality