Water valves accessories, Accessory Sensor Pocket R 3/4" S.Steel
003N0192
Accessory Sensor Pocket R 3/4" S.Steel, Packing format: Multi pack, Quantity per packing format: 72
Accessory Sensor Pocket R 3/4" S.Steel, Packing format: Multi pack, Quantity per packing format: 72
Gross weight | 0.194 Kilogram |
Net weight | 0.159 Kilogram |
Volume | 0.245 Liter |
EAN | 5702423019687 |
Gross weight | 0.194 Kilogram |
Net weight | 0.159 Kilogram |
Volume | 0.245 Liter |
EAN | 5702423019687 |
China RoHS compliance | Out of scope |
Connection Internal/External | External |
Connection size [in] | 3/4 |
Connection standard | ISO 7-1 |
Connection type | R |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Product group | Water valves accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 72 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6a7125d1-2b57-47f7-8bcf-7e3f5bb90fca |
Sensor pocket length min. [in] | 8 45/64 in |
Sensor pocket length min. [mm] | 221 mm |
Sensor size (Ø x L) [in] | 23/32 x 8 1/4 in |
Sensor size (Ø x L) [mm] | 18 x 210 mm |
Type | Accessory |
Type designation | Sensor pocket |
UK RoHS compliance | Out of scope |
Used for product | AVTA |
China RoHS compliance | Out of scope |
Connection Internal/External | External |
Connection size [in] | 3/4 |
Connection standard | ISO 7-1 |
Connection type | R |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Product group | Water valves accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 72 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6a7125d1-2b57-47f7-8bcf-7e3f5bb90fca |
Sensor pocket length min. [in] | 8 45/64 in |
Sensor pocket length min. [mm] | 221 mm |
Sensor size (Ø x L) [in] | 23/32 x 8 1/4 in |
Sensor size (Ø x L) [mm] | 18 x 210 mm |
Type | Accessory |
Type designation | Sensor pocket |
UK RoHS compliance | Out of scope |
Used for product | AVTA |