Spare part, WVFX 10 - 25, Bellows element
003N0070
Product Type: Spare part, Used for product: WVFX 10 - 25, Type designation: Bellows element, Bellows unit
Product Type: Spare part, Used for product: WVFX 10 - 25, Type designation: Bellows element, Bellows unit
Gross weight | 0.158 Kilogram |
Net weight | 0.14 Kilogram |
Volume | 0.402 Liter |
EAN | 5702422024590 |
Gross weight | 0.158 Kilogram |
Net weight | 0.14 Kilogram |
Volume | 0.402 Liter |
EAN | 5702422024590 |
China RoHS compliance | Yes |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Bellows unit |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Bellows element |
Used for product | WVFX 10 - 25 |
China RoHS compliance | Yes |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Bellows unit |
Quantity per packing format | 15 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Bellows element |
Used for product | WVFX 10 - 25 |