Spare part, AVTB; AVTA, Thermostatic element
003N0068
Product Type: Spare part, Used for product: AVTB; AVTA, Type designation: Thermostatic element, Thermostatic element
Product Type: Spare part, Used for product: AVTB; AVTA, Type designation: Thermostatic element, Thermostatic element
Gross weight | 0.462 Kilogram |
Net weight | 0.393 Kilogram |
Volume | 2.076 Liter |
EAN | 5702423024643 |
Gross weight | 0.462 Kilogram |
Net weight | 0.393 Kilogram |
Volume | 2.076 Liter |
EAN | 5702423024643 |
Cap. tube length fraction [in] | 196 3/4 in |
Capillary tube length [mm] | 5000 mm |
Charge type | Mass |
China RoHS compliance | Yes |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Max. sensor temperature [°C] | 90 °C |
Max. sensor temperature [°F] | 194 °F |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Thermostatic element |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d0092edb-0ce7-409a-9808-fda08274cc60 |
Sensor size (Ø x L) [in] | 3/8 x 7 3/32 in |
Sensor size (Ø x L) [mm] | 9.5 x 180 mm |
Temp. range AVTA/FJVA [°C] [max] | 65 °C |
Temp. range AVTA/FJVA [°C] [min] | 25 °C |
Temp. range AVTA/FJVA [°F] [max] | 149 °F |
Temp. range AVTA/FJVA [°F] [min] | 77 °F |
Temp. range AVTB/FJV [°C] [max] | 60 °C |
Temp. range AVTB/FJV [°C] [min] | 20 °C |
Temp. range AVTB/FJV [°F] [max] | 140 °F |
Temp. range AVTB/FJV [°F] [min] | 68 °F |
Type | Spare part |
Type designation | Thermostatic element |
Used for product |
AVTA AVTB |
Cap. tube length fraction [in] | 196 3/4 in |
Capillary tube length [mm] | 5000 mm |
Charge type | Mass |
China RoHS compliance | Yes |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Max. sensor temperature [°C] | 90 °C |
Max. sensor temperature [°F] | 194 °F |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Thermostatic element |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d0092edb-0ce7-409a-9808-fda08274cc60 |
Sensor size (Ø x L) [in] | 3/8 x 7 3/32 in |
Sensor size (Ø x L) [mm] | 9.5 x 180 mm |
Temp. range AVTA/FJVA [°C] [max] | 65 °C |
Temp. range AVTA/FJVA [°C] [min] | 25 °C |
Temp. range AVTA/FJVA [°F] [max] | 149 °F |
Temp. range AVTA/FJVA [°F] [min] | 77 °F |
Temp. range AVTB/FJV [°C] [max] | 60 °C |
Temp. range AVTB/FJV [°C] [min] | 20 °C |
Temp. range AVTB/FJV [°F] [max] | 140 °F |
Temp. range AVTB/FJV [°F] [min] | 68 °F |
Type | Spare part |
Type designation | Thermostatic element |
Used for product |
AVTA AVTB |