AVDA, PN 10, DN 20, 3.40 m³/h, 0.10 bar - 1.20 bar, Internal thread, Rp 3/4
003N0039
AVDA 20 Pressure regulator 0.1-1.2 bar
AVDA 20 Pressure regulator 0.1-1.2 bar
Gross weight | 2.29 Kilogram |
Net weight | 2.176 Kilogram |
Volume | 4.55 Liter |
EAN | 5702421100028 |
Gross weight | 2.29 Kilogram |
Net weight | 2.176 Kilogram |
Volume | 4.55 Liter |
EAN | 5702421100028 |
Application | District Heating |
Cavitation factor | 0.4 |
China RoHS compliance | Out of scope |
Connection size | Rp 3/4 |
Connection types | Internal thread |
Description | AVDA 20 Pressure regulator 0.1-1.2 bar |
Diameter [mm] | 20 mm |
Differential pressure range [bar] [Max] | 7 bar |
Differential pressure setting [bar] [Max] | 1.2 bar |
Differential pressure setting [bar] [Min] | 0.1 bar |
EU RoHS compliance | Out of scope |
Flow control | No |
Flow limitation | No |
Function | Diff. press. relief controller |
Function VSP - P | Yes |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 3.4 m³/h |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 10 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Bypass |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 10 |
Pressure controller | Differential pressure relief controller |
Pressure nominal [bar] | 10 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Stem position | Normally closed |
Type | AVDA |
UK RoHS compliance | Out of scope |
Valve body material | Hot pressed brass, mat. No. 2.0402 (Ms 58) |
Valve cone DP material | NBR-rubber |
Valve size | DN 20 |
Application | District Heating |
Cavitation factor | 0.4 |
China RoHS compliance | Out of scope |
Connection size | Rp 3/4 |
Connection types | Internal thread |
Description | AVDA 20 Pressure regulator 0.1-1.2 bar |
Diameter [mm] | 20 mm |
Differential pressure range [bar] [Max] | 7 bar |
Differential pressure setting [bar] [Max] | 1.2 bar |
Differential pressure setting [bar] [Min] | 0.1 bar |
EU RoHS compliance | Out of scope |
Flow control | No |
Flow limitation | No |
Function | Diff. press. relief controller |
Function VSP - P | Yes |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 3.4 m³/h |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 130 °C |
Media temperature [°C] [Min] | 10 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Bypass |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 10 |
Pressure controller | Differential pressure relief controller |
Pressure nominal [bar] | 10 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Stem position | Normally closed |
Type | AVDA |
UK RoHS compliance | Out of scope |
Valve body material | Hot pressed brass, mat. No. 2.0402 (Ms 58) |
Valve cone DP material | NBR-rubber |
Valve size | DN 20 |