Insulation cap USV DN 32

003L8168

Insulation cap USV DN 32

Product details

Gross weight 0.23 Kilogram
Net weight 0.22 Kilogram
Volume 5.174 Liter
EAN 5702421602867

 

Comments Up to 80 °C
Connection to valve DN 32
Description Insulation cap USV DN 32
In scope of WEEE and contain batteries No
Package depth [mm] 160 mm
Package height [mm] 231 mm
Package width [mm] 140 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage USV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality