Tailpiece for welding set DN 50

003L8163

Tailpiece for welding set DN 50

Product details

Gross weight 0.384 Kilogram
Net weight 0.752 Kilogram
Volume 0.465 Liter
EAN 5702421605073

 

Comments For external thread only
Connection to valve DN 50
Connections G 2 ¼ A
Description Tailpiece for welding set DN 50
In scope of WEEE and contain batteries No
Package depth [mm] 148 mm
Package height [mm] 43 mm
Package width [mm] 73 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage USV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality