Impulse tube with O-rings, 1,5 m

003L8152

Impulse tube with O-rings, 1,5 m

Product details

Gross weight 0.09 Kilogram
Net weight 0.09 Kilogram
Volume 0.199 Liter
EAN 5702421602607

 

Description Impulse tube with O-rings, 1,5 m
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Package depth [mm] 96 mm
Package height [mm] 30 mm
Package width [mm] 69 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 6f7b0aa0-945b-4e81-baef-a902decb2e62
SCIP dossier product name Impulse tube set 1.0 G1/16. fi3x1.5m
Type Automatic balancing accessories
Usage ASV, AB-PM, USV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality