Plug for connecting impulse tube, G1/16-R1/4

003L8151

Plug for connecting impulse tube, G1/16-R1/4

Product details

Gross weight 0.017 Kilogram
Net weight 0.016 Kilogram
Volume 0.005 Liter
EAN 5702421602584

 

Connections G 1/16 A - R ¼
Description Plug for connecting impulse tube, G1/16-R1/4
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Package depth [mm] 17 mm
Package height [mm] 15 mm
Package width [mm] 15 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage ASV, AB-PM

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality