ASV-M, DN 15, Internal thread

003L7691

ASV-M DN 15, internal thread, shut-off valve

Product details

Gross weight 0.241 Kilogram
Net weight 0.241 Kilogram
Volume 1.819 Liter
EAN 5702421528068

 

China RoHS compliance Out of scope
Connection types Internal thread
Description ASV-M DN 15, internal thread, shut-off valve
Differential pressure over the valve [kPa] [Max] 150 KPa
Drain function No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow limitation Yes
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.6 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Mounting position Supply pipe
Pressure class PN 16
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4567dfbb-3fcc-4ed0-933d-1de3340929b3
SCIP dossier product name "ASV-I/M"
Setting scale No
Shut-off function Yes
Type ASV-M
UK RoHS compliance Out of scope
Valve body material Brass
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality