TPC

003L3964

Flow activator TPC

Product details

Gross weight 0.32 Kilogram
Net weight 0.312 Kilogram
Volume 0.387 Liter
EAN 5702425091551

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Contain batteries No
Description Flow activator TPC
Function Flow actuator
Product group Actuators - Temperature
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type TPC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality