VMT, PN 10, DN 15, 2.80 m³/h, External Thread, G 3/4 A

003L3520

VMT PN10 15/2,8 2-way/2 ext.thr Str.Flat

Product details

Gross weight 0.368 Kilogram
Net weight 0.368 Kilogram
Volume 0.392 Liter
EAN 5702425080715

 

Application Heating and cooling
Cavitation factor 0.5
Connection size G 3/4 A
Connection standard ISO 228/1
Connection types External Thread
Contain batteries No
Description VMT PN10 15/2,8 2-way/2 ext.thr Str.Flat
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 0.8 bar
EU RoHS compliance Yes with exemptions
Flow characteristic Linear
Function Control valve
Kvs values [m³/h] 2.8 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 10
Pressure nominal [bar] 10 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle position Normally open
Type VMT
Valve body material Brass W. No 2.0402
Valve cone material NBR rubber
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality