Radiator Valves, MAV, Manual, DN 15, Straight
003L1838
Manual radiator valve, with no room temperature regulation
Manual radiator valve, with no room temperature regulation
Gross weight | 0.264 Kilogram |
Net weight | 0.264 Kilogram |
Volume | 0.233 Liter |
EAN | 5702425125270 |
Gross weight | 0.264 Kilogram |
Net weight | 0.264 Kilogram |
Volume | 0.233 Liter |
EAN | 5702425125270 |
Application | 2-pipe system |
Connection size in | G 1/2 |
Connection size out | R 1/2 |
Connection types | Internal thread |
Description | Manual radiator valve, with no room temperature regulation |
Design | Straight |
Differential pressure range [bar] [Max] | 0.6 bar |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 110 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Label product | Yes |
Presetting | no |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | MAV |
Valve size | DN 15 |
Valve type | Manual |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
Connection size in | G 1/2 |
Connection size out | R 1/2 |
Connection types | Internal thread |
Description | Manual radiator valve, with no room temperature regulation |
Design | Straight |
Differential pressure range [bar] [Max] | 0.6 bar |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 110 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Label product | Yes |
Presetting | no |
Product group | Radiator Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | MAV |
Valve size | DN 15 |
Valve type | Manual |
Working pressure [bar] [Max] | 10 bar |