Regulating Combi Valve, FHV, FHV-R, 3/4, 0.9 m³/h, 6 bar

003L1015

FHV-R for FJVR, round

Product details

Gross weight 0.926 Kilogram
Net weight 0.926 Kilogram
Volume 3.337 Liter
EAN 5702420047638

 

Balanced test pressure [bar] 10 bar
Connection size 3/4
Description FHV-R for FJVR, round
Differential pressure [bar] [max] 6 bar
Drain flow Kvs value [m³/h] 0.9 m³/h
Flow temperature [°C] [Max] 90 °C
Product group Regulating Combi Valve, FHV
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 53a81335-8936-42e4-b7a5-7c0c42ae4818
SCIP dossier product name FHV-A and FHV-R
Type FHV-R
Valve connection Danfoss FJVR
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality