Return temperature limiters, FJVR valves, DN 10, Straight
003L1010
Return temperature limiter valve, type FJVR, should be combined with FJVR sensor
Return temperature limiter valve, type FJVR, should be combined with FJVR sensor
Gross weight | 0.252 Kilogram |
Net weight | 0.242 Kilogram |
Volume | 0.259 Liter |
EAN | 5702420004884 |
Gross weight | 0.252 Kilogram |
Net weight | 0.242 Kilogram |
Volume | 0.259 Liter |
EAN | 5702420004884 |
China RoHS compliance | Out of scope |
Connection size in | R 3/8 |
Connection size out | Rp 3/8 |
Contents of set | Valve |
Description | Return temperature limiter valve, type FJVR, should be combined with FJVR sensor |
Design | Straight |
Differential pressure range [bar] [Max] | 1 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 0.39 m³/h |
Product group | Return temperature limiters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 246d268a-f104-48a5-bcc5-ae3047c4799d |
SCIP dossier product name | FJVR valve |
Test pressure [bar] | 16 bar |
Type | FJVR valves |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40141616 |
Valve size | DN 10 |
Working pressure [bar] [Max] | 10 bar |
China RoHS compliance | Out of scope |
Connection size in | R 3/8 |
Connection size out | Rp 3/8 |
Contents of set | Valve |
Description | Return temperature limiter valve, type FJVR, should be combined with FJVR sensor |
Design | Straight |
Differential pressure range [bar] [Max] | 1 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 0.39 m³/h |
Product group | Return temperature limiters |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 246d268a-f104-48a5-bcc5-ae3047c4799d |
SCIP dossier product name | FJVR valve |
Test pressure [bar] | 16 bar |
Type | FJVR valves |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40141616 |
Valve size | DN 10 |
Working pressure [bar] [Max] | 10 bar |