Regulating Combi Valve, FHV, FHV-A, 3/4, 0.8 m³/h, 6 bar
003L1001
FHV-A floor heating valve for RA 2000 sensors
FHV-A floor heating valve for RA 2000 sensors
Gross weight | 0.91 Kilogram |
Net weight | 0.894 Kilogram |
Volume | 3.356 Liter |
EAN | 5702420037721 |
Gross weight | 0.91 Kilogram |
Net weight | 0.894 Kilogram |
Volume | 3.356 Liter |
EAN | 5702420037721 |
Balanced test pressure [bar] | 10 bar |
Connection size | 3/4 |
Description | FHV-A floor heating valve for RA 2000 sensors |
Differential pressure [bar] [max] | 6 bar |
Drain flow Kvs value [m³/h] | 0.8 m³/h |
Flow temperature [°C] [Max] | 90 °C |
Product group | Regulating Combi Valve, FHV |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 53a81335-8936-42e4-b7a5-7c0c42ae4818 |
SCIP dossier product name | FHV-A and FHV-R |
Type | FHV-A |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |
Balanced test pressure [bar] | 10 bar |
Connection size | 3/4 |
Description | FHV-A floor heating valve for RA 2000 sensors |
Differential pressure [bar] [max] | 6 bar |
Drain flow Kvs value [m³/h] | 0.8 m³/h |
Flow temperature [°C] [Max] | 90 °C |
Product group | Regulating Combi Valve, FHV |
Quantity per packing format | 6 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 53a81335-8936-42e4-b7a5-7c0c42ae4818 |
SCIP dossier product name | FHV-A and FHV-R |
Type | FHV-A |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |