Lockshield Valves, RLV, DN 15, Straight, Self-sealing, Internal thread
003L0344
Drain-off feature, self-sealing tailpiece
Drain-off feature, self-sealing tailpiece
Gross weight | 0.257 Kg |
Net weight | 0.257 Kg |
Volume | 0.132 Liter |
EAN | 5702420095097 |
Gross weight | 0.257 Kg |
Net weight | 0.257 Kg |
Volume | 0.132 Liter |
EAN | 5702420095097 |
China RoHS compliance | Out of scope |
Connection to radiator | R 1/2 |
Connection to system | Rp 1/2 |
Connection types | Internal thread |
Description | Drain-off feature, self-sealing tailpiece |
Design | Straight |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Label product | Yes |
Product group | Lockshield Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5d65a804-b14a-469e-9f83-63d549246901 |
SCIP dossier product name | RLV & RLV-CX Lock shield, Sealing |
Surface | Nickel plated |
Tailpiece type | Self-sealing |
Test pressure [bar] | 16 bar |
Type | RLV |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Working pressure [bar] [Max] | 10 bar |
China RoHS compliance | Out of scope |
Connection to radiator | R 1/2 |
Connection to system | Rp 1/2 |
Connection types | Internal thread |
Description | Drain-off feature, self-sealing tailpiece |
Design | Straight |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Label product | Yes |
Product group | Lockshield Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5d65a804-b14a-469e-9f83-63d549246901 |
SCIP dossier product name | RLV & RLV-CX Lock shield, Sealing |
Surface | Nickel plated |
Tailpiece type | Self-sealing |
Test pressure [bar] | 16 bar |
Type | RLV |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Working pressure [bar] [Max] | 10 bar |