Accessories, Lockshield Valves, Adapter, For valves: RLV-KS, All sizes
003L0297
Self-sealing connection nippel for RLV-KS, for valve radiator with G 1/2 internal thread. 20 pcs.
Self-sealing connection nippel for RLV-KS, for valve radiator with G 1/2 internal thread. 20 pcs.
Gross weight | 0.038 Kilogram |
Net weight | 0.038 Kilogram |
Volume | 0.011 Liter |
EAN | 5702420035949 |
Gross weight | 0.038 Kilogram |
Net weight | 0.038 Kilogram |
Volume | 0.011 Liter |
EAN | 5702420035949 |
Description | Self-sealing connection nippel for RLV-KS, for valve radiator with G 1/2 internal thread. 20 pcs. |
Finish | Nickel plated |
For valve size | All sizes |
For valves | RLV-KS |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | No |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Adapter |
Description | Self-sealing connection nippel for RLV-KS, for valve radiator with G 1/2 internal thread. 20 pcs. |
Finish | Nickel plated |
For valve size | All sizes |
For valves | RLV-KS |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | No |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Adapter |