Accessories, Lockshield Valves, Convection brake, For valves: RLV-K, All sizes
003L0296
Convection brake for RLV-K, to be used in one-pipe systems. 20 pcs.
Convection brake for RLV-K, to be used in one-pipe systems. 20 pcs.
Gross weight | 0.002 Kilogram |
Net weight | 0.002 Kilogram |
Volume | 0.041 Liter |
EAN | 5702420034942 |
Gross weight | 0.002 Kilogram |
Net weight | 0.002 Kilogram |
Volume | 0.041 Liter |
EAN | 5702420034942 |
Description | Convection brake for RLV-K, to be used in one-pipe systems. 20 pcs. |
Finish | Nickel plated |
For valve size | All sizes |
For valves | RLV-K |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Convection brake |
Description | Convection brake for RLV-K, to be used in one-pipe systems. 20 pcs. |
Finish | Nickel plated |
For valve size | All sizes |
For valves | RLV-K |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Convection brake |