Accessories, Lockshield Valves, Adapter, For valves: VHS-DV; RLV-K; RLV-KDV; VHS-UN, All sizes
003L0295
Self-sealing connection nippel for RLV-K, for valve radiator with G 1/2 internal thread. 20 pcs.
Self-sealing connection nippel for RLV-K, for valve radiator with G 1/2 internal thread. 20 pcs.
Gross weight | 0.042 Kilogram |
Net weight | 0.042 Kilogram |
Volume | 0.014 Liter |
EAN | 5702420034928 |
Gross weight | 0.042 Kilogram |
Net weight | 0.042 Kilogram |
Volume | 0.014 Liter |
EAN | 5702420034928 |
Description | Self-sealing connection nippel for RLV-K, for valve radiator with G 1/2 internal thread. 20 pcs. |
Finish | Nickel plated |
For valve size | All sizes |
For valves |
RLV-K VHS-DV RLV-KDV VHS-UN |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 07aaf4d6-6414-42ea-bc11-159bc7ccb349 |
SCIP dossier product name | Adapter 2 |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Adapter |
Description | Self-sealing connection nippel for RLV-K, for valve radiator with G 1/2 internal thread. 20 pcs. |
Finish | Nickel plated |
For valve size | All sizes |
For valves |
RLV-K VHS-DV RLV-KDV VHS-UN |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 07aaf4d6-6414-42ea-bc11-159bc7ccb349 |
SCIP dossier product name | Adapter 2 |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Adapter |