Accessories, Lockshield Valves, Adapter, For valves: VHS-DV; RLV-K; RLV-KDV; VHS-UN, All sizes
003L0294
Adapter for RLV-K, incl. seal for valve radiator with G3/4 A external thread. 20 pcs.
Adapter for RLV-K, incl. seal for valve radiator with G3/4 A external thread. 20 pcs.
Gross weight | 12 Gram |
Net weight | 9.7 Gram |
Volume | 0.006 Liter |
EAN | 5702420034904 |
Gross weight | 12 Gram |
Net weight | 9.7 Gram |
Volume | 0.006 Liter |
EAN | 5702420034904 |
Description | Adapter for RLV-K, incl. seal for valve radiator with G3/4 A external thread. 20 pcs. |
Finish | Nickel plated |
For valve size | All sizes |
For valves |
RLV-K RLV-KDV VHS-DV VHS-UN |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fe7036e0-7f73-4a20-be24-7c219b276775 |
SCIP dossier product name | Adapter |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Adapter |
Description | Adapter for RLV-K, incl. seal for valve radiator with G3/4 A external thread. 20 pcs. |
Finish | Nickel plated |
For valve size | All sizes |
For valves |
RLV-K RLV-KDV VHS-DV VHS-UN |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fe7036e0-7f73-4a20-be24-7c219b276775 |
SCIP dossier product name | Adapter |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Adapter |