Lockshield Valves, RLV-D, 10, Straight

003L0206

RLV-D straight, with 1/2" connection

Product details

Gross weight 0.087 Kilogram
Net weight 0.087 Kilogram
Volume 0.061 Liter

 

China RoHS compliance Out of scope
Connection to radiator G 1/2
Connection to system G 1/2
Connection types External Thread
Contain batteries No
Description RLV-D straight, with 1/2" connection
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Product group Lockshield Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 6e9d9914-9879-40f3-b9da-22d167da938a
SCIP dossier product name RLV-D Lock shield 2
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RLV-D
Valve size 10
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality