Accessories, Lockshield Valves, Draintap, For valves: VHS; RLV-K; RLV, All sizes
003L0152
Draintap to RLV, RLV-K and RLV-KD for draining or filling water in the radiator.
Draintap to RLV, RLV-K and RLV-KD for draining or filling water in the radiator.
Gross weight | 0.18 Kilogram |
Net weight | 0.178 Kilogram |
Volume | 0.15 Liter |
EAN | 5702420020112 |
Gross weight | 0.18 Kilogram |
Net weight | 0.178 Kilogram |
Volume | 0.15 Liter |
EAN | 5702420020112 |
Description | Draintap to RLV, RLV-K and RLV-KD for draining or filling water in the radiator. |
EU RoHS compliance | Yes with exemptions |
Finish | Nickel plated |
For valve size | All sizes |
For valves |
RLV-K RLV VHS |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8c55c52d-62b5-4142-a2fb-7a0b9477f212 |
SCIP dossier product name | DRAIN TAP, RLV |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Draintap |
UNSPSC CODE | 40141616 |
Description | Draintap to RLV, RLV-K and RLV-KD for draining or filling water in the radiator. |
EU RoHS compliance | Yes with exemptions |
Finish | Nickel plated |
For valve size | All sizes |
For valves |
RLV-K RLV VHS |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8c55c52d-62b5-4142-a2fb-7a0b9477f212 |
SCIP dossier product name | DRAIN TAP, RLV |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Draintap |
UNSPSC CODE | 40141616 |