Accessories, Lockshield Valves, Cover cap, For valves: RA-KE/KEW; VHS; RA-K/KW; RLV-K; RLV; RLV-KDV, DN15; DN20
003L0138
Cover cap for RLV-S 15, RLV-S 20, RLV-K, RLV-KD, RLV-KS. Ø24, M20, nickel plated
Cover cap for RLV-S 15, RLV-S 20, RLV-K, RLV-KD, RLV-KS. Ø24, M20, nickel plated
Gross weight | 0.009 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.004 Liter |
EAN | 5702420040455 |
Gross weight | 0.009 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.004 Liter |
EAN | 5702420040455 |
Contain batteries | No |
Description | Cover cap for RLV-S 15, RLV-S 20, RLV-K, RLV-KD, RLV-KS. Ø24, M20, nickel plated |
Finish | Nickel plated |
For valve size |
DN15 DN20 |
For valves |
RLV-KDV RLV-K RLV VHS RA-K/KW RA-KE/KEW |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 2ed25d07-4d22-4236-9404-1ebb902faa66 |
SCIP dossier product name | Cap 2 |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Cover cap |
Contain batteries | No |
Description | Cover cap for RLV-S 15, RLV-S 20, RLV-K, RLV-KD, RLV-KS. Ø24, M20, nickel plated |
Finish | Nickel plated |
For valve size |
DN15 DN20 |
For valves |
RLV-KDV RLV-K RLV VHS RA-K/KW RA-KE/KEW |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 2ed25d07-4d22-4236-9404-1ebb902faa66 |
SCIP dossier product name | Cap 2 |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Cover cap |