Accessories, Lockshield Valves, Drain-off tailpiece, For valves: RLV-D, All sizes
003L0105
Drain-off tailpiece for RLV-D
Drain-off tailpiece for RLV-D
Gross weight | 0.113 Kilogram |
Net weight | 0.111 Kilogram |
Volume | 0.075 Liter |
EAN | 5702420088105 |
Gross weight | 0.113 Kilogram |
Net weight | 0.111 Kilogram |
Volume | 0.075 Liter |
EAN | 5702420088105 |
Description | Drain-off tailpiece for RLV-D |
Finish | Nickel plated |
For valve size | All sizes |
For valves | RLV-D |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 39e49db0-c667-4c96-8756-bbde92f74812 |
SCIP dossier product name | Drainage nipple |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Drain-off tailpiece |
UNSPSC CODE | 40141616 |
Description | Drain-off tailpiece for RLV-D |
Finish | Nickel plated |
For valve size | All sizes |
For valves | RLV-D |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 39e49db0-c667-4c96-8756-bbde92f74812 |
SCIP dossier product name | Drainage nipple |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Drain-off tailpiece |
UNSPSC CODE | 40141616 |