Accessories, Lockshield Valves, Cover cap, For valves: RLV-CX, All sizes
003L0104
Cover cap for RLV-CX, Ø25, M22, chrome plated
Cover cap for RLV-CX, Ø25, M22, chrome plated
Gross weight | 0.019 Kilogram |
Net weight | 0.019 Kilogram |
Volume | 0.016 Liter |
Gross weight | 0.019 Kilogram |
Net weight | 0.019 Kilogram |
Volume | 0.016 Liter |
Description | Cover cap for RLV-CX, Ø25, M22, chrome plated |
Finish | Chrome plated |
For valve size | All sizes |
For valves | RLV-CX |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Cover cap |
Description | Cover cap for RLV-CX, Ø25, M22, chrome plated |
Finish | Chrome plated |
For valve size | All sizes |
For valves | RLV-CX |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Cover cap |