Accessories, Lockshield Valves, Cover cap, For valves: RLV; RLV-KDV, All sizes
003L0103
Cover cap for RLV, RLV-KD, RLV-K, VHS, RA-/KW/KE/KEW. Ø25, M22, nickel plated
Cover cap for RLV, RLV-KD, RLV-K, VHS, RA-/KW/KE/KEW. Ø25, M22, nickel plated
Gross weight | 0.017 Kilogram |
Net weight | 0.017 Kilogram |
Volume | 0.01 Liter |
Gross weight | 0.017 Kilogram |
Net weight | 0.017 Kilogram |
Volume | 0.01 Liter |
Description | Cover cap for RLV, RLV-KD, RLV-K, VHS, RA-/KW/KE/KEW. Ø25, M22, nickel plated |
Finish | Nickel plated |
For valve size | All sizes |
For valves |
RLV-KDV RLV |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 2ed25d07-4d22-4236-9404-1ebb902faa66 |
SCIP dossier product name | Cap 2 |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Cover cap |
Description | Cover cap for RLV, RLV-KD, RLV-K, VHS, RA-/KW/KE/KEW. Ø25, M22, nickel plated |
Finish | Nickel plated |
For valve size | All sizes |
For valves |
RLV-KDV RLV |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 2ed25d07-4d22-4236-9404-1ebb902faa66 |
SCIP dossier product name | Cap 2 |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Cover cap |