AVPQM, PN 25, DN 15, Flow rate [m³/h]: 0.30 - 0.90, Threaded, DN 15, Mounting version: Return
003H7061
This product has been discontinued.
Gross weight | 3.616 Kilogram |
Net weight | 3.4 Kilogram |
Volume | 9.648 Liter |
EAN | 5710104094557 |
Gross weight | 3.616 Kilogram |
Net weight | 3.4 Kilogram |
Volume | 9.648 Liter |
EAN | 5710104094557 |
Cavitation factor 100% | 0.41 |
Cavitation factor 25% | 0.69 |
Cavitation factor 50% | 0.62 |
Cavitation factor 75% | 0.6 |
Connection size | DN 15 |
Connection types | Threaded |
Diameter [mm] | 15 mm |
Differential pressure setting [bar] [Max] | 2 bar |
Differential pressure setting [bar] [Min] | 0.3 bar |
Flow rate [m³/h] | 0.9 m³/h |
Flow rate [m³/h] [Max] | 0.9 m³/h |
Flow rate [m³/h] [Min] | 0.3 m³/h |
In scope of WEEE and contain batteries | No |
Mounting version | Return |
Pressure class | PN 25 |
Pressure nominal [bar] | 25 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | AVPQM |
Valve size | DN 15 |
Cavitation factor 100% | 0.41 |
Cavitation factor 25% | 0.69 |
Cavitation factor 50% | 0.62 |
Cavitation factor 75% | 0.6 |
Connection size | DN 15 |
Connection types | Threaded |
Diameter [mm] | 15 mm |
Differential pressure setting [bar] [Max] | 2 bar |
Differential pressure setting [bar] [Min] | 0.3 bar |
Flow rate [m³/h] | 0.9 m³/h |
Flow rate [m³/h] [Max] | 0.9 m³/h |
Flow rate [m³/h] [Min] | 0.3 m³/h |
In scope of WEEE and contain batteries | No |
Mounting version | Return |
Pressure class | PN 25 |
Pressure nominal [bar] | 25 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | AVPQM |
Valve size | DN 15 |