Adapter M30 / M34 DN15-25

003H6797

Product Type: Adapters

Product details

Gross weight 0.184 Kilogram
Net weight 0.178 Kilogram
Volume 3.64 Cubic centimeter
EAN 5702421543184

 

Description Adapter M30 / M34 DN15-25
In scope of WEEE and contain batteries No
Pressure nominal [bar] 16 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for valve of pressure [bar] [Max] 16 bar
Suitable for valve of pressure [bar] [Min] 16 bar
Type Adapters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality