AVPB, PN 16, DN 32, Flow rate [m³/h]: 0.15 - 7.30, 0.05 bar - 0.50 bar, External Thread, G 1 3/4 A, Mounting version: Return
003H6398
AVPB PN16 32/10 0,05-0,5 thread return
AVPB PN16 32/10 0,05-0,5 thread return
Gross weight | 2.689 Kilogram |
Net weight | 2.689 Kilogram |
Volume | 6.67 Liter |
EAN | 5702421539170 |
Gross weight | 2.689 Kilogram |
Net weight | 2.689 Kilogram |
Volume | 6.67 Liter |
EAN | 5702421539170 |
Actuator diaphragm material | EPDM |
Application | District Heating |
Cavitation factor | 0.6 |
Cavitation factor 100% | 0.38 |
Cavitation factor 25% | 0.64 |
Cavitation factor 50% | 0.57 |
Cavitation factor 75% | 0.55 |
China RoHS compliance | Out of scope |
Connection size | G 1 3/4 A |
Connection types | External Thread |
Description | AVPB PN16 32/10 0,05-0,5 thread return |
Diameter [mm] | 32 mm |
Differential pressure range [bar] [Max] | 12 bar |
Differential pressure setting [bar] [Max] | 0.5 bar |
Differential pressure setting [bar] [Min] | 0.05 bar |
dPb virtual | 0.2 |
EU RoHS compliance | Yes with exemptions |
Flow control | No |
Flow limitation | Yes |
Flow rate [m³/h] | 7.3 m³/h |
Flow rate [m³/h] [Max] | 7.3 m³/h |
Flow rate [m³/h] [Min] | 0.15 m³/h |
Function | Diff. press. and flow limiter |
Function VSP - P | Yes |
Function VSP - Q | Yes |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 10 m³/h |
Leakage rate [% Kvs] | 0.05 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Return |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 0 |
Pressure class | PN 16 |
Pressure controller | Differential pressure controller |
Pressure nominal [bar] | 16 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sealing DP material | EPDM |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Stem position | Normally open |
Type | AVPB |
UK RoHS compliance | Out of scope |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve cone DP material | Dezincing free brass CuZn36Pb2As |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 32 |
Actuator diaphragm material | EPDM |
Application | District Heating |
Cavitation factor | 0.6 |
Cavitation factor 100% | 0.38 |
Cavitation factor 25% | 0.64 |
Cavitation factor 50% | 0.57 |
Cavitation factor 75% | 0.55 |
China RoHS compliance | Out of scope |
Connection size | G 1 3/4 A |
Connection types | External Thread |
Description | AVPB PN16 32/10 0,05-0,5 thread return |
Diameter [mm] | 32 mm |
Differential pressure range [bar] [Max] | 12 bar |
Differential pressure setting [bar] [Max] | 0.5 bar |
Differential pressure setting [bar] [Min] | 0.05 bar |
dPb virtual | 0.2 |
EU RoHS compliance | Yes with exemptions |
Flow control | No |
Flow limitation | Yes |
Flow rate [m³/h] | 7.3 m³/h |
Flow rate [m³/h] [Max] | 7.3 m³/h |
Flow rate [m³/h] [Min] | 0.15 m³/h |
Function | Diff. press. and flow limiter |
Function VSP - P | Yes |
Function VSP - Q | Yes |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 10 m³/h |
Leakage rate [% Kvs] | 0.05 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Return |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 0 |
Pressure class | PN 16 |
Pressure controller | Differential pressure controller |
Pressure nominal [bar] | 16 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sealing DP material | EPDM |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Stem position | Normally open |
Type | AVPB |
UK RoHS compliance | Out of scope |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve cone DP material | Dezincing free brass CuZn36Pb2As |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 32 |