Adapter DN32 1 1/2'' to 1 3/4'' - 10 PCS

003H2331

Product Type: Adapters

Product details

Gross weight 0.096 Kilogram
Net weight 0.048 Kilogram
Volume 0.073 Liter
EAN 5702421513002

 

Description Adapter DN32 1 1/2'' to 1 3/4'' - 10 PCS
In scope of WEEE and contain batteries No
Pressure nominal [bar] 16 bar
Product group Accessories - SAC
Suitable for valve of pressure [bar] [Max] 16 bar
Suitable for valve of pressure [bar] [Min] 16 bar
Type Adapters

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality