AFD 2, PN 40, 3.00 bar - 12.00 bar, 32 cm²

003G5635

Pressure reduction actuator

Product details

Gross weight 12.29 Kilogram
Net weight 11.8 Kilogram
Volume 52.122 Liter
EAN 5710104523217

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 32 cm²
Application District heating and cooling
Body material Steel, mat. No. 1.0345, zinc plated
China RoHS compliance Out of scope
Description Pressure reduction actuator
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 65 mm
Differential pressure setting [bar] [Max] 12 bar
Differential pressure setting [bar] [Min] 3 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Press. reduction controller
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Flow
Operating pressure [bar] [Max] 40 bar
Permissible media District heating/cooling circulation water
Pressure controller Press. reduction controller
Pressure nominal [bar] 40 bar
Pressure setting range [bar] [Max] 12 bar
Pressure setting range [bar] [Min] 3 bar
Product group Actuators - Pressure Flow
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure Adjustable
Type AFD 2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality