AFD 2, PN 16, 0.50 bar - 1.50 bar, 160 cm²

003G5630

Pressure reduction actuator

Product details

Gross weight 12.4 Kilogram
Net weight 12 Kilogram
Volume 49.619 Liter
EAN 5710104518619

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 160 cm²
Application District heating and cooling
Body material Steel, mat. No. 1.0345, zinc plated
China RoHS compliance Out of scope
Contain batteries No
Description Pressure reduction actuator
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 65 mm
Differential pressure setting [bar] [Max] 1.5 bar
Differential pressure setting [bar] [Min] 0.5 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Press. reduction controller
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Flow
Operating pressure [bar] [Max] 16 bar
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure controller Press. reduction controller
Pressure nominal [bar] 16 bar
Pressure setting range [bar] [Max] 1.5 bar
Pressure setting range [bar] [Min] 0.5 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Setting Type Adjustable
Type AFD 2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality