AFQ 2, PN 16, 0.50 bar, 320 cm²

003G5597

Function: Flow controller

Product details

Gross weight 13.685 Kilogram
Net weight 13 Kilogram
Volume 38.182 Liter
EAN 5714279086522

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 320 cm²
Application District heating and cooling
Body material Steel, mat. No. 1.0345, zinc plated
China RoHS compliance Out of scope
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 65 mm
Differential pressure setting [bar] 0.5 bar
EU RoHS compliance Out of scope
Flow control Yes
Flow limitation No
Flow restrictor diff.pressure - dpb [bar] 0.5 bar
Function Flow controller
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Operating pressure [bar] [Max] 16 bar
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure controller None
Pressure nominal [bar] 16 bar
Product group Actuators - Pressure Flow
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure Fixed
Type AFQ 2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality