PCV actuators, For product type: PCV 630 cm2, Mounting version: Free
003G1477
PCV actuator Y60 PB25 /1,2 630cm2 int.sp
PCV actuator Y60 PB25 /1,2 630cm2 int.sp
Gross weight | 28.786 Kilogram |
Net weight | 28.786 Kilogram |
Volume | 85.8 Liter |
EAN | 5702421815632 |
Gross weight | 28.786 Kilogram |
Net weight | 28.786 Kilogram |
Volume | 85.8 Liter |
EAN | 5702421815632 |
China RoHS compliance | Out of scope |
Description | PCV actuator Y60 PB25 /1,2 630cm2 int.sp |
EU RoHS compliance | Out of scope |
For product type | PCV 630 cm2 |
In scope of WEEE and contain batteries | No |
Pressure class | PN 25 |
Product group | Pilot - controlled valves |
Type | PCV actuators |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Description | PCV actuator Y60 PB25 /1,2 630cm2 int.sp |
EU RoHS compliance | Out of scope |
For product type | PCV 630 cm2 |
In scope of WEEE and contain batteries | No |
Pressure class | PN 25 |
Product group | Pilot - controlled valves |
Type | PCV actuators |
UK RoHS compliance | Out of scope |