PCV actuators, For product type: PCV 250 cm2, Mounting version: Free
003G1476
PCV actuator PB25 /1,2 250cm2 int. spr.
PCV actuator PB25 /1,2 250cm2 int. spr.
Gross weight | 10.806 Kilogram |
Net weight | 10.806 Kilogram |
Volume | 21.866 Liter |
EAN | 5702421815625 |
Gross weight | 10.806 Kilogram |
Net weight | 10.806 Kilogram |
Volume | 21.866 Liter |
EAN | 5702421815625 |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | PCV actuator PB25 /1,2 250cm2 int. spr. |
EU RoHS compliance | Out of scope |
For product type | PCV 250 cm2 |
Pressure class | PN 25 |
Product group | Pilot - controlled valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | PCV actuators |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | PCV actuator PB25 /1,2 250cm2 int. spr. |
EU RoHS compliance | Out of scope |
For product type | PCV 250 cm2 |
Pressure class | PN 25 |
Product group | Pilot - controlled valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | PCV actuators |
UK RoHS compliance | Out of scope |