Compression fitting fi 10x1 mm, 1 pc
003G1468
This product is not available in this store. Please contact your local Customer Service Center.
Compression fitting fi 10x1 mm, 1 pc
Compression fitting fi 10x1 mm, 1 pc
Gross weight | 0.118 Kilogram |
Net weight | 0.051 Kilogram |
Volume | 1.372 Liter |
EAN | 5702421816714 |
Gross weight | 0.118 Kilogram |
Net weight | 0.051 Kilogram |
Volume | 1.372 Liter |
EAN | 5702421816714 |
Connection size | G 1/4 |
Contain batteries | No |
Description | Compression fitting fi 10x1 mm, 1 pc |
Material | Steel W.Nr.: 1.0718 |
Pressure nominal [bar] | 40 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Suitable for valve of pressure [bar] [Max] | 40 bar |
Suitable for valve of pressure [bar] [Min] | 40 bar |
Type | Compression fittings for impulse tubes |
Connection size | G 1/4 |
Contain batteries | No |
Description | Compression fitting fi 10x1 mm, 1 pc |
Material | Steel W.Nr.: 1.0718 |
Pressure nominal [bar] | 40 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Suitable for valve of pressure [bar] [Max] | 40 bar |
Suitable for valve of pressure [bar] [Min] | 40 bar |
Type | Compression fittings for impulse tubes |