Stem extension ZF 5, AF range, DN 15-125

003G1396

Stem extension ZF 5, AF range

Product details

Gross weight 2.791 Kilogram
Net weight 2.791 Kilogram
Volume 4.719 Liter
EAN 5702421812464

 

Description Stem extension ZF 5, AF range
For valve size DN 15-125
In scope of WEEE and contain batteries No
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Suitable for valve of diameter [mm] [Max] 125 mm
Suitable for valve of diameter [mm] [Min] 15 mm
Type Stem extensions

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality