Stem extension ZF 6, AF range, DN 15-125

003G1393

Stem extension ZF 6, AF range

Product details

Gross weight 0.935 Kilogram
Net weight 0.935 Kilogram
Volume 1.933 Liter
EAN 5702421812433

 

Description Stem extension ZF 6, AF range
For valve size DN 15-125
In scope of WEEE and contain batteries No
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. fc16bcbb-9b43-47be-a373-7971823d9ee9
SCIP dossier product name ACC. SAC HD Combination piece KF2
Suitable for valve of diameter [mm] [Max] 125 mm
Suitable for valve of diameter [mm] [Min] 15 mm
Type Stem extensions

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality