AFA Oil, PN 25, 3.00 bar - 11.00 bar, 32 cm²

003G1045

AFA OIL PB25 3-11 32cm2 silver

Product details

Gross weight 10.172 Kilogram
Net weight 10.172 Kilogram
Volume 25.751 Liter
EAN 5702421808597

 

Actuator size [cm²] 32 cm²
Body material Steel, mat. No 1.0338, zinc plated and yellow chromate
China RoHS compliance Out of scope
Description AFA OIL PB25 3-11 32cm2 silver
Differential pressure setting [bar] [Max] 11 bar
Differential pressure setting [bar] [Min] 3 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Press. relief controller
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Mounting version Bypass
Operating pressure [bar] [Max] 25 bar
Permissible media Termo oil
Pressure class PN 25
Pressure controller Pressure relief controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 11 bar
Pressure setting range [bar] [Min] 3 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d6136a2c-1f94-49c4-8ba7-76f280516979
SCIP dossier product name AFD/A
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure Adjustable
Type AFA Oil
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality