AFD Oil, PN 25, 3.00 bar - 12.00 bar, 32 cm², Red

003G1041

AFD OIL PB25 3-12 32cm2 red

Product details

Gross weight 9.045 Kilogram
Net weight 9.045 Kilogram
Volume 26.772 Liter
EAN 5702421808559

 

Actuator size [cm²] 32 cm²
Body material Steel, mat. No 1.0338, zinc plated
China RoHS compliance Out of scope
Colour Red
Description AFD OIL PB25 3-12 32cm2 red
Differential pressure setting [bar] [Max] 12 bar
Differential pressure setting [bar] [Min] 3 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Press. reduction controller
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Mounting version Flow
Operating pressure [bar] [Max] 25 bar
Permissible media Termo oil
Pressure class PN 25
Pressure controller Pressure reduction controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 12 bar
Pressure setting range [bar] [Min] 3 bar
Product group Actuators - Pressure Flow
Setting Type Adjustable
Type AFD Oil
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality