AFPB-F, PN 25, 0.5 bar, 250 cm²

003G1027

AFPB-F PB25 0,5 250cm2 int. spring

Produktdetails

Gross weight 9.812 Kilogram
Net weight 9.812 Kilogram
Volume 19.6 Liter
EAN 5702421808412

 

Actuator size [cm²] 250 cm²
China RoHS compliance Out of scope
Contain batteries No
Description AFPB-F PB25 0,5 250cm2 int. spring
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 0.5 bar
Differential pressure setting [bar] [Min] 0.5 bar
dPb virtual 0.2
EU RoHS compliance Out of scope
Flow control No
Flow limitation Yes
Flow restrictor diff.pressure - dpb [bar] 0.5 bar
Function Diff. press. and flow limiter
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Mounting version Return
Operating pressure [bar] [Max] 25 bar
Pressure class PN 25
Pressure controller Differential pressure controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 0.5 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1fc27f33-7222-414d-8ff1-81abdd587564
SCIP dossier product name AFP/A/B
Setting Type Fixed
Stroke [mm] 7 mm
Type AFPB-F

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality