AFPA, PN 25, 0.50 bar - 2.50 bar, 80 cm², Yellow

003G1020

AFPA PB25 0,5-2,5 80cm2 yellow

Product details

Gross weight 8.167 Kilogram
Net weight 7.374 Kilogram
Volume 26.433 Liter
EAN 5702421808344

 

Actuator size [cm²] 80 cm²
China RoHS compliance Out of scope
Colour Yellow
Description AFPA PB25 0,5-2,5 80cm2 yellow
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 2.5 bar
Differential pressure setting [bar] [Min] 0.5 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Diff. press. relief controller
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Mounting version Bypass
Operating pressure [bar] [Max] 25 bar
Pressure class PN 25
Pressure controller Pressure relief controller
Pressure nominal [bar] 25 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1fc27f33-7222-414d-8ff1-81abdd587564
SCIP dossier product name AFP/A/B
Setting Type Adjustable
Stroke [mm] 7 mm
Type AFPA
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality