AFA, PN 25, 0.1 bar - 0.6 bar, 250 cm², Yellow

003G1012

AFA PB25 0,1-0,6 250cm2 yellow

Product details

Gross weight 14.09 Kilogram
Net weight 14.09 Kilogram
Volume 50.4 Liter
EAN 5702421808269

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 250 cm²
Body material Steel, mat. No 1.0338, zinc plated and yellow chromate
China RoHS compliance Out of scope
Colour Yellow
Contain batteries No
Description AFA PB25 0,1-0,6 250cm2 yellow
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 0.6 bar
Differential pressure setting [bar] [Min] 0.1 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Press. relief controller
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Bypass
Operating pressure [bar] [Max] 25 bar
Permissible media District heating/cooling circulation water
Pressure class PN 25
Pressure controller Pressure relief controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 0.6 bar
Pressure setting range [bar] [Min] 0.1 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d6136a2c-1f94-49c4-8ba7-76f280516979
SCIP dossier product name AFD/A
Setting Type Adjustable
Type AFA

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality