Spare part, WVFX 40; WVFX 32, Bellows unit

003F0070

Product Type: Spare part, Used for product: WVFX 40; WVFX 32, Type designation: Bellows unit, Bellows unit

Product details

Gross weight 0.206 Kilogram
Net weight 0.196 Kilogram
Volume 0.402 Liter
EAN 5702422053101

 

CE evaluated Yes
China RoHS compliance Yes
Connection size (refrigerant) 1/4 in - 6 mm
Connection type (refrigerant) SAE flare
Contain batteries No
Control pressure range [bar] [max] 17 bar
Control pressure range [bar] [min] 4 bar
EU RoHS compliance Out of scope
Lubricants compatibility Oilfree applications
MWP (refrigerant) [bar] 24.1 bar
Oil free refrigerants R513A
Packing format Multi pack
Product group Water valves spare parts
Product Name Description Bellows unit
Quantity per packing format 50 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Spare part
Type designation Bellows unit
UL evaluated Out of scope
Used for product WVFX 32
WVFX 40

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality