Comparison (1)

Comparison (1)

You can compare up to 3 products. Just click the "Add to comparison" button available on category pages, product pages, and other relevant pages.

Export page
Remove all
Add up to 3 products using the
"Add to comparison" button.

Gross weight
  • 0.284 Kilogram
Net weight
  • 0.188 Kilogram
Volume
  • 0.647 Liter
EAN
  • 5702428366618 

Alarm Signal
  • Falling 
Ambient temperature range [°C] [max]
  • 85 °C
Ambient temperature range [°C] [min]
  • -40 °C
Ambient temperature range [°F] [max]
  • 185 °F
Ambient temperature range [°F] [min]
  • -40 °F
Approval
  • CCC 
  • CE 
  • EAC 
  • LLC CDC EURO-TYSK 
  • LVD 
  • RoHS 
  • RoHS China 
Burst pressure [bar]
  • 30 bar
CE evaluated
  • Yes 
China RoHS compliance
  • Yes 
Contact function
  • SPDT 
Contact rating
  • AC15=0.5 A, 250 V 
  • DC13=12 W, 125 V 
Diff.@Max. range setting [bar]
  • 0.45 bar
Diff.@Min. range setting [bar]
  • 0.3 bar
Electrical conn. Male/Female
  • Female 
Electrical connection
  • DIN-plug 
Electrical connection size
  • Pg 11 
Electrical connection standard
  • EN 175301-803-A 
Electrical spec. standard
  • EN 60947-5 
Enclosure rating IP
  • IP65 
EU RoHS compliance
  • Out of scope 
Factory setting [bar]
  • 0.5 bar
Factory setting [MPa]
  • 0.05 MPa
In scope of WEEE and contain batteries
  • No 
Max. test pressure [bar] Pe
  • 15 bar
Max. test pressure [psig]
  • 218 psig
Max. Working Pressure [bar]
  • 15 bar
Max. Working Pressure [psig]
  • 220 psig
Other RoHS documentation
  • Saudi Arabia RoHS 
Packing format
  • Multi pack 
Pressure connection size
  • 1/4 
Pressure connection standard
  • ISO 228-1 
Pressure connection type
Pressure Male/Female
  • Female 
Pressure sensing element
  • Bellows 
Product accessories
  • Switches accessories 
Product description
  • Pressure Switch 
Product group
  • Switches and thermostats 
Product Name Description
  • Pressure switch 
Quantity per packing format
  • 32 pc
REACH Candidate List substances
  • Lead (CAS no. 7439-92-1) 
Regulation range [bar] Pe [max]
  • 1 bar
Regulation range [bar] Pe [min]
  • -0.2 bar
Regulation range [MPa] Pe [max]
  • 0.1 MPa
Regulation range [MPa] Pe [min]
  • -0.02 MPa
Reset function
  • Auto 
SCIP dossier no.
  • c9549e84-c103-45b0-86ec-6021ce3385c8 
Serviceable
  • No 
Specification key
  • 1011-1CB04 
Type
  • MBC 5000 
UK RoHS compliance
  • Out of scope 
No products for comparison added.
Please click "+Add to compare list"on at least two products and click the comparison icon in the top menu